ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Tube Size

N/A 2 1/2

Bolt Size

N/A 3/8

Max Load

N/A 300 lbf

Material

N/A Carbon Steel

Finish

N/A Copper Plated

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8).

Service

N/A For support and steadying of copper tubing risers.

Instalation

N/A Clamp is fitted and bolted preferably below a coupling or fitting on the tubing. Do not over tighten bolts.

Features

N/A Rounded ears provide greater safety for personnel.

Torque Values

N/A 21

Product Number

N/A 0500421078

UPC Code

N/A 69029114857

HPH Code

N/A 034GR3996

Weight

N/A 1.5 lb