| Tube Size | N/A 1 | 
| Bolt Size | N/A 3/8 | 
| Max Load | N/A 120 lbf | 
| Material | N/A Carbon Steel | 
| Finish | N/A Copper Plated | 
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). | 
| Service | N/A For support and steadying of copper tubing risers. | 
| Instalation | N/A Clamp is fitted and bolted preferably below a coupling or fitting on the tubing. Do not over tighten bolts. | 
| Features | N/A Rounded ears provide greater safety for personnel. | 
| Torque Values | N/A 21 | 
| Product Number | N/A 0500421037 | 
| UPC Code | N/A 69029114853 | 
| HPH Code | N/A 034GR3992 | 
| Weight | N/A 0.94 lb | 
