| Tube Size | N/A 2 1/2 in | 
| Insulation Size | N/A 1 1/2 in | 
| Material | N/A Carbon Steel | 
| Insulation Material | N/A TPO plastic | 
| Service | N/A Recommended for support and steadying of insulated copper tube risers. This product is not intended for use with hanger rods. | 
| Approvals | N/A UL 2043 Fire Test for Heat and Visible Smoke Release, 25/50 Flame Spread/Smoke Development Index. Complies with the requirements of ANSI/MSS SP-58 (Type 8) | 
| Installation | N/A Riser clamp assembly secures and supports the weight of pipe or tubing. Riser clamp sits above the floor and pipe or tubing and insulation comes up through the floor. | 
| Features | N/A The Fig. CT-122T provides for a faster installation than standard riser and typical installation methods and a lower total installed cost. The plastic sleeve molded to the steel clamp provides a superior vapor barrier at the point of attachment. The high strength crush resistant design keeps insulation ends safe from compression and tearing. Creates a clean professional appearance of insulated copper tube. | 
| Max Load | N/A 300 lbf | 
| Torque Values | N/A 46 lb·ft | 
| Product Number | N/A 0500421910 | 
| UPC Code | N/A 65280804882 | 
| Weight | N/A 3.81 lb | 
