ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

5

Material

Carbon Steel

Finish

Plain

Maximum Temperature

650 ºF

Service

Riser clamps are used for the support of vertical piping. Load is carried by shear lugs which are welded to the pipe. Shear lugs provided upon request. Local pipe wall stress evaluation available upon request.

Approvals

Complies with Federal Specification A-A-1192A (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 42).

Max Load Rigid Assembly

2200 lbf

Max Load Spring Assembly

4400 lbf

Product Number

0500001391

UPC Code

69029134043

HPH Code

034GR3949

Weight

45 lb