ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

24

Material

Carbon Steel

Finish

Hot-Dip Galvanized with Zinc Plated Fasteners

Maximum Temperature

450 ºF

Service

Riser clamps are used for the support of vertical piping. Load is carried by shear lugs which are welded to the pipe. Shear lugs provided upon request. Local pipe wall stress evaluation available upon request.

Approvals

Complies with Federal Specification A-A-1192A (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 42).

Max Load Rigid Assembly

13500 lbf

Max Load Spring Assembly

27000 lbf

Product Number

0500296751

UPC Code

69029185009

HPH Code

034GR3960N

Weight

621 lb