ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 2 1/2

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized with Zinc Plated Fasteners

Maximum Temperature

N/A 450 ºF

Service

N/A Riser clamps are used for the support of vertical piping. Load is carried by shear lugs which are welded to the pipe. Shear lugs provided upon request. Local pipe wall stress evaluation available upon request.

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 42).

Max Load Rigid Assembly

N/A 900 lbf

Max Load Spring Assembly

N/A 1800 lbf

Product Number

N/A 0500296637

UPC Code

N/A 69029184997

HPH Code

N/A 034GR3960B

Weight

N/A 20 lb