ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

5

Bolt Size

1/2

Material

Carbon Steel

Finish

Hot-Dip Galvanized

Service

For support of stationary steel pipe risers, cast iron pipe or conduit. This product is not intended for use with hanger rods.

Maximum Temperature

450 ºF

Max Load

1500 lbf

Approvals

Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). UL, ULC Listed (Sizes 1 1 ⁄ 2 " - 8").

Instalation

Clamp is fitted and bolted preferably below a coupling, hub or welded lugs on steel pipe. Bolt torques should be per industry standards. Clamp is designed for standard steel pipe O.D. and this must be considered in sizing the riser for other types of piping.

Torque Values

46

Product Number

0500361118

UPC Code

69029114681

HPH Code

034GR3979J

Weight

3.6 lb