ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

1

Bolt Size

3/8

Material

Carbon Steel

Finish

Painted

Service

For support of stationary steel pipe risers, cast iron pipe or conduit. This product is not intended for use with hanger rods.

Maximum Temperature

650 ºF

Max Load

220 lbf

Approvals

Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). UL, ULC Listed (Sizes 1 1 ⁄ 2 " - 8").

Instalation

Clamp is fitted and bolted preferably below a coupling, hub or welded lugs on steel pipe. Bolt torques should be per industry standards. Clamp is designed for standard steel pipe O.D. and this must be considered in sizing the riser for other types of piping.

Torque Values

21

Product Number

0500173539

UPC Code

69029114071

HPH Code

034GR3962

Weight

1.1 lb