ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Trapeze Pipe Size

N/A 4

Material

N/A Carbon Steel

Finish

N/A Pre-Galvanized per ASTM A653

Service

N/A Allows for the hanging of piping systems between structural attachments.

Approvals

N/A cULus Listed

Max Load

N/A 0 lbf

Rod Size

N/A 1/2

Max Service Pipe Size

N/A 8

Product Number

N/A 0502003346

UPC Code

N/A 65280800190

Weight

N/A 0 lb