ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Trapeze Pipe Size

3

Material

Carbon Steel

Finish

Pre-Galvanized per ASTM A653

Service

Allows for the hanging of piping systems between structural attachments.

Approvals

cULus Listed

Max Load

0 lbf

Rod Size

1/2

Max Service Pipe Size

8

Product Number

0502003344

UPC Code

65280800189

Weight

0 lb