| Felted Ring Size | N/A 4 | 
| Tube Size | N/A 4 | 
| Pipe Size | N/A 3 | 
| Material | N/A Carbon steel and felt with adhesive backing | 
| Finish | N/A Strap is Pre-Galvanized Material. Nut is Zinc Plated. | 
| Service | N/A Recommended for suspension of non-insulated stationary copper tubing. | 
| Maximum Temperature | N/A 120 ºF | 
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 10), WW-H-171-E (Type 10) , ANSI/MSS SP-69 and MSS SP-58 (Type 10). | 
| Features | N/A
                                                                                          The layer of felt separates the copper tubing from the steel ring for electrolytic resistance and also minimizes noise and vibration. Threads are countersunk so they cannot become burred or damaged. Knurled swivel nut provides vertical adjustment after tubing is in place. The captured nut is permanent in the bottom portion of band, allowing the hanger to be opened during installation if desired, but not allowing the nut to fall out. | 
| Max Load | N/A 650 lbf | 
| Product Number | N/A 0500407408 | 
| UPC Code | N/A 69029149075 | 
| HPH Code | N/A 034GR9935I | 
| Weight | N/A 0.30 lb | 
