ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 3/8

Material

N/A Malleable iron

Finish

N/A Plain

Service

N/A Recommended for non-insulated stationary pipe lines.

Maximum Temperature

N/A 450 ºF

Max Load

N/A 180 lbf

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 12), WW-H-171-E (Type 25) , ANSI/MSS SP-69 and MSS SP-58 (Type 12).

Features

N/A Rapid installation assured by hinged design and single closure screw.
When used with nipple this clamp is particularly adaptive for use on refrigeration or compressor piping subject to vibration.
Interior design provides firm grip on pipe.
Inside of ring tapered to prevent entrapment of condensed moisture.

Rod Size

N/A 3/8

Product Number

N/A 0560018806

UPC Code

N/A 69029160779

HPH Code

N/A 034GR0830

Weight

N/A 0.10 lb