| Pipe Size | N/A 1 | 
| Material | N/A Malleable iron | 
| Finish | N/A Plain | 
| Service | N/A Recommended for non-insulated stationary pipe lines. | 
| Maximum Temperature | N/A 450 ºF | 
| Max Load | N/A 180 lbf | 
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 12), WW-H-171-E (Type 25) , ANSI/MSS SP-69 and MSS SP-58 (Type 12). | 
| Features | N/A
                                                                                          Rapid installation assured by hinged design and single closure screw. When used with nipple this clamp is particularly adaptive for use on refrigeration or compressor piping subject to vibration. Interior design provides firm grip on pipe. Inside of ring tapered to prevent entrapment of condensed moisture. | 
| Rod Size | N/A 3/8 | 
| Product Number | N/A 0560018830 | 
| UPC Code | N/A 69029115937 | 
| HPH Code | N/A 034GR0833 | 
| Weight | N/A 0.16 lb | 
