Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG.CT-69 4 IN ADJUSTABLE SWIVEL RING HANGER

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Copper Plated

Maximum Temperature

N/A 450 ºF

Max Load

N/A 650 lb

Pipe Size

N/A 4 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0500407044

UPC Code

N/A 69029114808

HPH Code

N/A 034GR1108

Weight

N/A 0.48 lb