Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 69 LIGHT DUTY ADJUSTABLE SWIVEL RING, TAPPED PER NFPA STANDARDS 1/2-3/4 IN STAINLESS STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Pre-Galvanized Zinc

Maximum Temperature

N/A 650 ºF

Max Load

N/A 300 lb

Pipe Size

N/A 3/4 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0500301205

UPC Code

N/A 69029160595

HPH Code

N/A 034GR5990K

Weight

N/A 0.1 lb