Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 69 LIGHT DUTY ADJUSTABLE SWIVEL RING, TAPPED PER NFPA STANDARDS 2-1/2 IN STAINLESS STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Pre-Galvanized Zinc

Maximum Temperature

N/A 650 ºF

Max Load

N/A 525 lb

Pipe Size

N/A 2-1/2 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0500301304

UPC Code

N/A 69029160614

HPH Code

N/A 034GR5990D

Weight

N/A 0.20 lb