Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Stainless Steel Rigid Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 2 in |
Housing Material |
N/A Type 316L, ASTM A 743/A 743M – Standard specification for castings, iron-chromium, iron-chromium-nickel, corrosion resistant; for general application Grade CR-8M. |
Coatings |
N/A Plain |
Gasket Material |
N/A EPDM |
Gasket Type |
N/A Standard C Style |
Bolt Material |
N/A Stainless steel bolts are metric track head bolts conforming to ASTM A 193M Class 2, Type 316 Grade B8M. Bolts are coated with an anti-galling agent. |
Heavy Hex Nut |
N/A Class 2 stainless steel nuts are heavy hex nuts conforming to ASTM A 194M, Type 316, Grade 8M. |
Coupling Bolts Size |
N/A 3/8 x 2 1/4 in |
Coupling Bolts Qty. |
N/A 2 |
Lubrication |
N/A Standard Gruvlok, Gruvlok Xtreme™ |
Application |
N/A Recommended for water service, diluted acids, alkaline solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 250 ºF |
Max. Working Pressure1 | N/A 750 psi |
Max. End Load2 | N/A 3.323 lb |
Max. End Gap3 | N/A 0.13 in |
Product Number |
N/A 0390065304 |
UPC Code |
N/A 65280804739 |
Weight |
N/A 2.5 lb |