ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
The Fig. 7401 Rigidlok Coupling is an ideal connector for service and applications that require a rigid connection.
The Fig. 7401 Rigidlok coupling utilizes a technologically advanced housing design that conforms to and grips the pipe.
Coupling installation is fast and easy, remove only one nut and swing the housing over the gasket and into the grooves. The exclusive Guidelok® feature automatically separates the grooved pipe ends and guides the coupling into position as the bolts are tightened. Precisely sized and oriented tines in the housing key section firmly grip the pipe. The combination of these designed in features produce a secure, rigid pipe joint connection.
The Fig. 7401 Rigidlok Coupling is designed for use with roll grooved or cut grooved standard weight and roll grooved lightweight pipe, as well as with grooved-end fittings and valves. The Rigidlok Coupling provides a rigid pipe connection allowing pipe hanging practices per ASME B31 pipe codes.
The Fig. 7401 Rigidlokmore
Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61

Type

Coupling

Style

Grooved

Nominal Size

2 in

Bolts

Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Gasket Material

Nitrile

Bolt Material

SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut

SAE A563, Grade A, Zinc Electroplated

Lubrication

Standard or Gruvlok Xtreme

Coatings

Hot Dipped Zinc Galvanized

Min. Service Temperature Range

-20 ºF

Max. Service Temperature Range

180 ºF

Max. Working Pressure

750 psi

Max. End Load

3323 lb

Range of Pipe End Separation

0-1/32 in

Coupling Bolts Size

3/8 x 2 1/2 in

Coupling Bolts Qty.

2

Product Number

0390101962

UPC Code

69029173898

Weight

2.40 lb