Industry Standards/Certifications |
N/A Cerf/LPCB FM Approved UL/ULc Listed |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 3 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint Color: ORANGE (standard) |
Gasket Material |
N/A Grade “L” Silicone (Red color code) |
Gasket Type |
N/A C Style |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated (standard) |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated, Violet Dyed (standard) |
Lubrication |
N/A Gruvlok Xtreme |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 350 ºF |
Max. Working Pressure |
N/A 300 psi |
Max. End Load |
N/A 2886 lb |
Coupling Bolts Size |
N/A 3/8 x 3 in |
Coupling Bolts Qty. |
N/A 2 |
Product Number |
N/A 0390005812 |
UPC Code |
N/A 65280803632 |
Weight |
N/A 2.40 lb |