ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure

Specifications

Industry Standards/Certifications

No agency approvals for this product.

Type

Flange Nipples

Style

Plain

Nominal Size

3 in

Housing Material

Carbon Steel conforming to ANSI B16.5

Coatings

Galvanized

Product Number

0390052645

UPC Code

66242801433

Weight

15.50 lb