ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel. Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Bull Plug

Style

N/A Plain

Nominal Size

N/A 8 in

Material

N/A Carbon Steel, Forget Steel

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Max Working Pressure

N/A 300 psi

Product Number

N/A 0390036796

UPC Code

N/A 69029177962

Weight

N/A 29 lb