Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Bull Plug |
Style |
N/A Plain |
Nominal Size |
N/A 4 in |
Material |
N/A Carbon Steel, Forget Steel |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Weight |
N/A 7.5 lb |