ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only.
Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel.
Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.
Unit of Measure

Specifications

Type

Elbow

Style

Gruvlok Plain

Nominal Size

8 in

Body Material

Carbon Steel pipe conforming to ASTM A 53, Type “E” or “S”, Grade “B”

Coatings

Hot Dipped Zinc Galvanized conforming to ASTM A-153

Product Number

0390136901

UPC Code

69029177913

Weight

24.9 lb