ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Adapter Nipple

Style

Plain x Groove

Nominal Size

8 in

Max Working Pressure

800 psi

Material

Carbon Steel

Coatings

Black

Product Number

0390042083

UPC Code

69029177986

HPH Code

605GR1738P

Weight

14.27 lb