Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Adapter Nipple

Style

N/A Plain x Groove

Nominal Size

N/A 6 in

Max Working Pressure

N/A 1000 psi

Material

N/A Carbon Steel

Coatings

N/A Black

Product Number

N/A 0390041994

UPC Code

N/A 69029177977

HPH Code

N/A 605GR1738M

Weight

N/A 6.33 lb