Industry Standards/Certifications |
N/A UL/ULc Listed |
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 8 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 or Malleable Iron conforming to ASTM A 47, Grade 32510. |
Coatings |
N/A 2" - 12" Hot Dipped Zinc Galvanized (Optional) |
Gasket Material |
N/A Grade E (EPDM) |
Gasket Type |
N/A C Style |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Grippers Material |
N/A 2"-8" heat treated, electroplated carbon steel. 10”-16” heat treated stainless steel. |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 250 ºF |
Max. Working Pressure |
N/A 300 psi |
Min Specified Torque |
N/A 250 lb·ft |
Max Specified Torque |
N/A 300 lb·ft |
Max. End Load |
N/A 17.528 lb |
Coupling Bolts Size |
N/A 7/8 x 5 in |
Coupling Bolts Qty. |
N/A 4 |
No. of Grippers |
N/A 12 |
Product Number |
N/A 0390100196 |
UPC Code |
N/A 69029132973 |
Weight |
N/A 38.6 lb |