ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: For support of pipe lines where longitudinal movement due to expansion and contraction may occur and where vertical and lateral adjustment during installation may be required.
Installation: Base plate is provided with two holes for anchorage to floor, pier, structural support and similar constructions, as well as to welded steel brackets Fig. 195 and Fig. 199. Adjustable pipe roll stand without base plate, Fig. 275, can be used for supporting tunnel piping, etc., by resting ends of adjusting screws on structural steel angles, channels, etc.
Adjustment: Vertical adjustment is obtained by use of the four adjusting screws located on corners of stand. Lateral adjustment is secured by stand sliding on each of adjusting screws.
Features: Advantages of pipe rollers with a protective resilient coated covering.
  • Non conductive pipe rollers - prevent the passing of current from pipeline to structure.
  • Corrosion resistant - for protection against severe weather conditions, moderate corrosive
  • more
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 46), WW-H-171-E (Type 47), ANSI/MSS SP-69 and MSS SP-58 (Type 46).

Type

Adjustable Pipe Roll Stand

Style

with Base Plate

Pipe Size

2 to 3 1/2

Material

Cast iron base plate, stand roll; steel adjusting screws

Finish

Plain

Ambient Temperature [Max]

400 ºF

Max Load

390 lb

Product Number

0500181623

UPC Code

69029114165

HPH Code

034GR2100

Weight

15.20 lb