ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 166 PIPE PROTECTION SADDLE 4IN NOMINAL INSULATION 4-36 IN PIPE
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B).

Pipe Size

N/A 4 in

Material

N/A Alloy Steel

Finish

N/A Plain

Max Load

N/A 7200 lb

Maximum Temperature

N/A 950 ºF

Product Number

N/A 0500075023

UPC Code

N/A 66242851612

Weight

N/A 15.7 lb