Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44). |
Type |
N/A Pipe Roll |
Style |
N/A Pipe Roll Stand |
Material |
N/A Cast Iron |
Finish |
N/A Zinc Plated |
Pipe Size |
N/A 26 - 30 in |
Max Load |
N/A 7,500 lb |
Maximum Temperature |
N/A 450 ºF |
Product Number |
N/A 0500362983 |
UPC Code |
N/A 69029183073 |
HPH Code |
N/A 034GR2091 |
Weight |
N/A 99.3 lb |