ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
For support of pipe where longitudinal movement due to expansion and contraction may occur but where no vertical adjustment is required.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44).

Type

N/A Pipe Roll

Style

N/A Pipe Roll Stand

Material

N/A Cast Iron

Finish

N/A Plain

Pipe Size

N/A 2 - 3 1/2 in

Max Load

N/A 390 lb

Maximum Temperature

N/A 450 ºF

Product Number

N/A 0500181029

UPC Code

N/A 69029114148

HPH Code

N/A 034GR2070

Weight

N/A 6.4 lb