Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 43), WW-H-171-E (Type 44), ANSI/MSS SP-69 and MSS SP-58 (Type 43). |
Type |
N/A Pipe Roll |
Style |
N/A Adjustable Steel Yoke Pipe Roll |
Material |
N/A Cast iron roll; carbon steel yoke, roll rod and hex nuts |
Finish |
N/A Zinc Plated |
Pipe Size |
N/A 8 in |
Max O.D. of Covering |
N/A 9 in |
Rod Size |
N/A 3/4 in |
Max Load |
N/A 780 lb |
Max Temperature |
N/A 400 ºF |
Product Number |
N/A 0560508194 |
UPC Code |
N/A 69029184961 |
HPH Code |
N/A 034GR1802 |
Weight |
N/A 14.5 lb |