ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
For suspension of pipe from a single rod where longitudinal movement may occur because of expansion or contraction.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 43), WW-H-171-E (Type 44), ANSI/MSS SP-69 and MSS SP-58 (Type 43).

Type

Pipe Roll

Style

Adjustable Steel Yoke Pipe Roll

Material

Cast iron roll; carbon steel yoke, roll rod and hex nuts

Finish

Zinc Plated

Pipe Size

3 1/2 in

Max O.D. of Covering

4 1/8 in

Rod Size

1/2 in

Max Load

390 lb

Max Temperature

400 ºF

Product Number

0560508152

UPC Code

69029184957

HPH Code

034GR1797A

Weight

2.5 lb