ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
For suspension of pipe from a single rod where longitudinal movement may occur because of expansion or contraction.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 43), WW-H-171-E (Type 44), ANSI/MSS SP-69 and MSS SP-58 (Type 43).

Type

N/A Pipe Roll

Style

N/A Adjustable Steel Yoke Pipe Roll

Material

N/A Cast iron roll; carbon steel yoke, roll rod and hex nuts

Finish

N/A Zinc Plated

Pipe Size

N/A 18 in

Max O.D. of Covering

N/A 18 1/4 in

Rod Size

N/A 1 in

Max Load

N/A 1400 lb

Max Temperature

N/A 400 ºF

Product Number

N/A 0560508244

UPC Code

N/A 69029184966

HPH Code

N/A 034GR1807

Weight

N/A 57.8 lb