Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41). |
Type |
N/A Pipe Roll |
Style |
N/A Adjustable Pipe Roll Support |
Material |
N/A Cast iron roll and sockets; steel roll rod, continuous thread rods and hex nuts |
Finish |
N/A Plain |
Pipe Size |
N/A 14 in |
Max Temperature |
N/A 400 ºF |
Product Number |
N/A 0560503831 |
UPC Code |
N/A 69029184869 |
HPH Code |
N/A 034GR1932 |
Weight |
N/A 31.2 lb |