ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
For support of pipe where longitudinal movement due to expansion and contraction will occur and where vertical adjustment up to 6" may be necessary. Normally used directly above steel beams, brackets angles, etc.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 41), WW-H-171-E (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 41).

Type

N/A Pipe Roll

Style

N/A Adjustable Pipe Roll Support

Material

N/A Cast iron roll and sockets; steel roll rod, continuous thread rods and hex nuts

Finish

N/A Zinc Plated

Pipe Size

N/A 1-1/2 in

Max Temperature

N/A 400 ºF

Product Number

N/A 0560507824

UPC Code

N/A 69029121101

HPH Code

N/A 034GR1941

Weight

N/A 1.2 lb