ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 162 PIPE PROTECTION SADDLE 2IN NOMINAL INSULATION 3/4-36 IN PIPE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B).

Pipe Size

36 in

Material

Carbon Steel

Finish

Plain

Max Load

7200 lb

Maximum Temperature

650 ºF

Product Number

0500072244

UPC Code

69029148039

HPH Code

034GR0595

Weight

14 lb