ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty


We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Pipe Size

36

Bolt Size

2 3/4

Material

Carbon Steel

Finish

Plain

Service

Recommended for suspension of pipe requiring insulation within the limitation of temperature and loads shown below.

Maximum Temperature

750 ºF

Approvals

Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3)

Features

Accommodates up to 4" thick insulation.
Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.

Product Number

0500216890

UPC Code

69029182612

HPH Code

034GR6740

Weight

678.0 lb