Pipe Size |
N/A 18 |
Bolt Size |
N/A 2 |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Service |
N/A Recommended for suspension of pipe requiring insulation within the limitation of temperature and loads shown below. |
Maximum Temperature |
N/A 750 ºF |
Approvals |
N/A Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3) |
Features |
N/A
Accommodates up to 4" thick insulation. Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions. |
Product Number |
N/A 0500216783 |
UPC Code |
N/A 69029114256 |
HPH Code |
N/A 034GR6733 |
Weight |
N/A 115.0 lb |