ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty


We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Pipe Size

18

Bolt Size

1 1/4

Material

Chrome molybdenum steel (ASTM A 387 Grade 22)

Service

Recommended for suspension of high temperature pipe requiring insulation.

Maximum Temperature

1050 ºF

Approvals

Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3)

Features

Sizes 6" and above accommodate up to 4" thick insulation.
Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.

Product Number

0500216601

UPC Code

69029142293

HPH Code

034GR7477

Weight

44.9 lb