ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty


We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Pipe Size

N/A 3

Bolt Size

N/A 1/2

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Service

N/A Recommended for suspension of pipe requiring insulation within the limitation of temperature and loads shown below.

Maximum Temperature

N/A 450 ºF

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3)

Features

N/A Sizes 6" and above accommodate up to 4" thick insulation.
Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.

Product Number

N/A 0500217575

UPC Code

N/A 66242831000

Weight

N/A 2.17 lb