ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 212 MEDIUM PIPE CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain

Pipe Size

N/A 2-1/2 in

Maximum Load at 650 °F

N/A 1,040 lb

Maximum Load at 750 °F

N/A 930 lb

Product Number

N/A 0500093570

UPC Code

N/A 69029113912

HPH Code

N/A 034GR1631

Weight

N/A 1.2 lb