ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 216 HEAVY PIPE CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Maximum Load at 650 F

N/A 23,000 lb

Maximum Load at 750 F

N/A 0 lb

Pipe Size

N/A 34 in

Product Number

N/A 0500347554

UPC Code

N/A 69029178404

HPH Code

N/A 034GR1708G

Weight

N/A 533.8 lb