ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 216 HEAVY PIPE CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

Carbon Steel

Finish

Plain

Maximum Load at 650 F

6,010 lb

Maximum Load at 750 F

5,360 lb

Pipe Size

10 in

Product Number

0500095146

UPC Code

69029113938

HPH Code

034GR1685

Weight

22.3 lb