ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; AS,E B16.39

Type

Union

Style

FNPT x FNPT

Nominal Size

2 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

600 psi

Product Number

0312820608

UPC Code

69029103399

HPH Code

005GR5508

Weight

4.0 lb