Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3 / ASME B16.39; ASTM A-197; ASTM A-153; ASME B1 20.1; ASME B16.3/ASME B16.39

Type

N/A Union Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 3/4 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Black

Max. Rated Pressure

N/A 2,000 psi

Product Number

N/A 0312104201

UPC Code

N/A 69029103303

HPH Code

N/A NA

Weight

N/A 1.24 lb