ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1

Type

Elbow

Style

FNPT x FNPT

Nominal Size

1/2 x 3/8 in

Material

Malleable Iron conforming to ASTM A-197

Coatings

Black

Max. Rated Pressure

2,000 psi

Product Number

0310504006

UPC Code

69029102677

HPH Code

005GR1153

Weight

0.41 lb