ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASTM A 197; ASTM A 153; ASME B16.3; ASME B16.39; ASME B1.20.1

Type

Union Elbow

Style

FNPT x FNPT

Nominal Size

1 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

2,000 psi

Product Number

4318000004

UPC Code

09220142152

HPH Code

NA

Weight

1.30 lb