ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A 197; ASTM A 153; ASME B16.3; ASME B16.39; ASME B1.20.1

Type

N/A Union Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 1 1/4 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Black

Max. Rated Pressure

N/A 2,000 psi

Product Number

N/A 4318000006

UPC Code

N/A 09220142153

HPH Code

N/A NA

Weight

N/A 2.00 lb