ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3

Type

Reducer

Style

FNPT x FNPT

Nominal Size

1 1/2 x 3/4 in

Material

Malleable Iron conforming ASTM A-197

Max. Rated Pressure

1,500 psi

Product Number

0811541648

UPC Code

69029112983

Weight

1.6 lb

Coatings

Galvanized