Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1; ASME B16.3

Type

N/A Tee

Style

N/A FNPT x FNPT x FNPT

Nominal Size

N/A 3 in

Coatings

N/A Black

Max. Rated Pressure

N/A 1000 psi

Product Number

N/A 0810508382

UPC Code

N/A 69029156724

HPH Code

N/A NA

Weight

N/A 13.00 lb